0 Items $0.00
There are no items in your cart
Cart view Checkout
Sign In Register


Free Shipping Over $50



C2 Wi-Fi Security Camera
C2 Wi-Fi Security Camera
RCHC4400WF1004/W
$169.99
In stock
Quantity:
Product Detail
C2 Wi-Fi Security Camera
RCHC4400WF1004/W
Product Name Category: Cameras
SEE MORE AND HEAR MORE WITH
INTELLIGENT SOUND DETECTION
The C2 Wi-Fi Security Camera can detect the difference between a crying baby and a smoke alarm – and will notify you on your smart device if it detects either. Versatile and easy to install, it helps you keep an eye on your home yourself wherever you are, with many features including wide-angle view and night vision. So you can take comfort, knowing that a global leader in professional security is helping you see more and hear more – anytime, anywhere.
HOW IT WORKS
Self-installed and self-monitored, the C2 Wi-Fi Security Camera is quick and easy to set up and use. The Honeywell Home app guides you through set-up step-by-step, and the table-top, wall or ceiling mounted options means no complicated wiring – just plug in, connect to the app, and you’re ready to see more of the things that matter.

    POWERFUL CAMERA
  • 1080p HD
  • 145° Wide-Angle View
  • 6x In-App Zoom
  • Up to Four Adjustable Alert Zones
  • Motion & Sound Detection
  • Two-Way Audio
  • Advanced 10m Night Vision
  • Not Professionally Monitored
    VERSATILE APP
  • 24/7 Live Video
  • Smart Mobile Alerts
  • 256-Bit Encryption
  • Adapts to Your Location or Use Home & Away Modes

Intelligent sound detection

The C2 recognizes many sounds and knows the difference between them. It can alert you to your baby crying and sends a notification if compatible smoke or carbon monoxide alarms* are triggered, letting you act quickly.

Night vision mode

High definition
Wide-Angle view

Adjustable alert zones

Two-way audio

Cloud and SD storage

Geofencing