0 Items $0.00
There are no items in your cart
Cart view Checkout
Sign In Register


Free Shipping Over $50



W1 Wi-Fi Water Leak and Freeze Detector (3-Pack)
W1 Wi-Fi Water Leak and Freeze Detector (3-Pack)
RCHW3610WF1001-3PK
Sale Price: $199.00
In stock
Quantity:
Product Detail
W1 Wi-Fi Water Leak and Freeze Detector (3-Pack)
RCHW3610WF1001-3PK
Product Name Category: Water Leak and Freeze Detector
Features The W1 Wi-Fi Water Leak and Freeze Detector is an early warning system that notifies you on your smartphone when a pipe freezes or a leak is detected. By catching it early, you can head off disaster and expensive repairs.
Peace of mind wherever you go: At the first signs of leaks, freezes, or excess humidity, The W1 Wi-Fi Leak & Freeze Detector can alert your smartphone.

Leaks and frozen pipes can cause serious damage to your house. You place detectors near trouble spots like the sump pump, water heater, washer and under sinks. Detectors are named and recorded in the Honeywell Home App and connect to your Wi-Fi. Now you're set. If a leak or frozen pipe is detected, the Honeywell Home App on your phone will alert you wherever you are. -->


Setup
Setup is simple and easy. Search “Lyric” in the App Store or Google Play. Download the Honeywell Home App to your smartphone or tablet. The Honeywell Home app will walk you through step-by-step instructions for connecting and setting up the W1 Wi-Fi Water Leak and Freeze Detector.
  • Works with the Honeywell Home App
  • Battery operated - Lasting up to three years (Batteries included)
  • Connects to standard Home Wi-Fi directly - no need for an extra hub
  • Status LED lights and an industry leading 100 dB buzzer helps notify a leak detection
  • Temperature, Humidity and Water Leak measurement
  • 4ft cable sensor (included) can be used to extend sensor capability
  • The entire length of cable sensor detects water
  • Additional cables can be added to extend the sensor length to 500ft (sold separately). Ideal for looping in an entire area
  • DIY installation and can be setup in minutes

Honeywell Home App

The Honeywell Home App not only enables the capabilities of the W1 Wi-Fi Water Leak and Freeze Detector, it also includes step-by-step instructions on how to set up and connect everything

Clean and Replace

Humidity & Temperature Logging

You Might Also Like
Image Coming Soon
RTH9580WF1005
$179.00